1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Snap Gage

DIAL SNAP GAGE

Dial Snap Gage
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Designed for quick GO/NG judgment of diameters of cylinders and shafts in machining processes.
• Wide (13.5 x 12mm/ 1.53 x 47”), flat carbide anvils.
• Anvil retracting stroke: 2mm/.080” Anvil positioning range: 25mm/ 1”
• Adjustment nut: adjusts the measuring range.
• Clamp: adjustment nut
• Flatness of measuring face: 1μm
• Stability of indication: 2μm or less (stability of indicators is not included)
• The dial indicator and protection cover are optional. Also, some dial indicators and protection covers cannot be used with the dial snap gage. Consult Mitutoyo if intending to use dial indicators which are not recommended.

Part Number
201-159
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

DIAL SNAP GAGE 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 8 - 9” Measuring force(N) 15±3 Specifications Parallelism: 0002”
Remarks Recommended dial indicator (optional):2803SB-10 (.0001” reading)