1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, ABSOLUTE Digimatic Scale Units Series 572

Dial Gauge, ABSOLUTE Digimatic Scale Units Series 572
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,367.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• SD series facilitates mounting on jigs, tools, and small machine tools to enable accurate positioning.
• Built-in absolute scale including the ABS point requires no zero-set every time the power is turned on. In addition, reliability has improved thanks to elimination of overspeed errors.
• Horizontal or vertical display according to the scale mounting direction.
• The dust resistance and the environmental resistance of the display has improved. The SD-G series offers dust/water protection level IP66.
• Long battery life for easier maintenance.
• EC counters are available as external display units.
• Equipped with an output port to transfer measurement data. This allows implementation in control systems and gaging systems.

Part Number
572-213-10SALE
572-310-10SALE
572-311-10SALE
572-312-10SALE
572-313-10SALE
572-460SALE
572-461SALE
572-462SALE
572-463SALE
572-464SALE
572-465SALE
572-466SALE
572-467SALE
572-470SALE
572-471SALE
572-472SALE
572-473SALE
572-474SALE
572-475SALE
572-476SALE
572-477SALE
572-490-10
572-491-10
572-492-10SALE
572-493-10SALE
572-494-10SALE
572-495-10SALE
572-496-10SALE
572-497-10SALE
572-560SALE
572-561SALE
572-562SALE
572-563SALE
572-564SALE
572-565SALE
572-566SALE
572-567SALE
572-570SALE
572-571SALE
572-572SALE
572-573SALE
572-574SALE
572-575SALE
572-576SALE
572-577SALE
572-590-10
572-591-10SALE
572-592-10SALE
572-593-10SALE
572-594-10SALE
572-595-10SALE
572-596-10SALE
572-597-10SALE
572-600SALE
572-602SALE
572-613SALE
572-614SALE
572-615SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Product Model Specifications Resolution Accuracy Remarks Battery life Unit specifications

฿ 15,000.00

฿ 10,588.50

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) Quote 0-300mm/0-12"SD-12"DHorizontal single-function type0.0005"/0.01mm0.04mm/.002"-Approx. 20000 hoursMetric/Inch

฿ 8,367.00

฿ 5,906.27

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-100mm/0-4"SD-4"DVertical single-function type0.0005"/0.01mm0.03mm/.001"-Approx.20000 hoursMetric/Inch

฿ 8,817.00

฿ 6,223.92

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-150mm/0-6"SD-6"DVertical single-function type0.0005"/0.01mm0.03mm/.001"-Approx.20000 hoursMetric/Inch

฿ 10,134.00

฿ 7,152.58

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-200mm/0-8"SD-8"DVertical single-function type0.0005"/0.01mm0.03mm/.001"-Approx.20000 hoursMetric/Inch

฿ 17,050.00

฿ 12,035.60

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-300mm/0-12"SD-12"DVertical single-function type0.0005"/0.01mm0.04mm/.002"-Approx.20000 hoursMetric/Inch

฿ 16,017.00

฿ 11,306.40

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-100SD-10EHorizontal multifunction type0.01mm0.03mm-Approx. 5000 hoursMetric

฿ 16,317.00

฿ 11,518.17

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 2 Day(s) 0-150SD-15EHorizontal multifunction type0.01mm0.03mm-Approx. 5000 hoursMetric

฿ 17,050.00

฿ 12,035.60

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 2 Day(s) 0-200SD-20EHorizontal multifunction type0.01mm0.03mm-Approx. 5000 hoursMetric

฿ 17,934.00

฿ 12,659.61

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 2 Day(s) 0-300SD-30EHorizontal multifunction type0.01mm0.04mm-Approx. 5000 hoursMetric

฿ 21,617.00

฿ 15,259.44

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) Quote 0-450SD-45EHorizontal multifunction type0.01mm0.04mm-Approx. 5000 hoursMetric

฿ 24,250.00

฿ 17,118.08

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 2 Day(s) 0-600SD-60EHorizontal multifunction type0.01mm0.05mm-Approx. 5000 hoursMetric

฿ 38,667.00

฿ 27,295.04

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 2 Day(s) 0-800SD-80EHorizontal multifunction type0.01mm0.06mm-Approx. 5000 hoursMetric

฿ 42,500.00

฿ 30,000.75

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 3 Day(s) 0-1000SD-100EHorizontal multifunction type0.01mm0.07mm-Approx. 5000 hoursMetric

฿ 16,017.00

฿ 11,306.40

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-100mm/0-4"SD-4"EHorizontal multifunction type0.0005"/0.01mm0.03mm/.001"-Approx. 5000 hoursMetric/Inch

฿ 16,750.00

฿ 11,823.83

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-150mm/0-6"SD-6"EHorizontal multifunction type0.0005"/0.01mm0.03mm/.001"-Approx. 5000 hoursMetric/Inch

฿ 17,634.00

฿ 12,447.84

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-200mm/0-8"SD-8"EHorizontal multifunction type0.0005"/0.01mm0.03mm/.001"-Approx. 5000 hoursMetric/Inch

฿ 18,517.00

฿ 13,071.15

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-300mm/0-12"SD-12"EHorizontal multifunction type0.0005"/0.01mm0.04mm/.002"-Approx. 5000 hoursMetric/Inch

฿ 22,350.00

฿ 15,776.87

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 2 Day(s) 0-450mm/0-18"SD-18"EHorizontal multifunction type0.0005"/0.01mm0.04mm/.002"-Approx. 5000 hoursMetric/Inch

฿ 24,250.00

฿ 17,118.08

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-600mm/0-24"SD-24"EHorizontal multifunction type0.0005"/0.01mm0.05mm/.002"-Approx. 5000 hoursMetric/Inch

฿ 38,667.00

฿ 27,295.04

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-800mm/0-32"SD-32"EHorizontal multifunction type0.0005"/0.01mm0.06mm/.0025"-Approx. 5000 hoursMetric/Inch

฿ 42,500.00

฿ 30,000.75

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-1000mm/0-40"SD-40"EHorizontal multifunction type0.0005"/0.01mm0.07mm/.0025"-Approx. 5000 hoursMetric/Inch

฿ 999,999,999.00

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 95 Day(s) 0-100mm/0-4"SD-4"FHorizontal multifunction type (equipped with double reading function)0.0005"/0.01mm0.03mm/.001"Available to special orderApprox. 5000 hoursMetric/Inch

฿ 999,999,999.00

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 95 Day(s) 0-150mm/0-6"SD-6"FHorizontal multifunction type (equipped with double reading function)0.0005"/0.01mm0.03mm/.001"Available to special orderApprox. 5000 hoursMetric/Inch

฿ 16,900.00

฿ 11,929.71

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 95 Day(s) 0-200mm/0-8"SD-8"FHorizontal multifunction type (equipped with double reading function)0.0005"/0.01mm0.03mm/.001"Available to special orderApprox. 5000 hoursMetric/Inch

฿ 17,634.00

฿ 12,447.84

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-300mm/0-12"SD-12"FHorizontal multifunction type (equipped with double reading function)0.0005"/0.01mm0.04mm/.002"Available to special orderApprox. 5000 hoursMetric/Inch

฿ 21,467.00

฿ 15,153.56

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-450mm/0-18"SD-18"FHorizontal multifunction type (equipped with double reading function)0.0005"/0.01mm0.04mm/.002"Available to special orderApprox. 5000 hoursMetric/Inch

฿ 24,250.00

฿ 17,118.08

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-600mm/0-24"SD-24"FHorizontal multifunction type (equipped with double reading function)0.0005"/0.01mm0.05mm/.002"Available to special orderApprox. 5000 hoursMetric/Inch

฿ 38,667.00

฿ 27,295.04

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-800mm/0-32"SD-32"FHorizontal multifunction type (equipped with double reading function)0.0005"/0.01mm0.06mm/.0025"Available to special orderApprox. 5000 hoursMetric/Inch

฿ 43,084.00

฿ 30,413.00

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-1000mm/0-40"SD-40"FHorizontal multifunction type (equipped with double reading function)0.0005"/0.01mm0.07mm/.0025"Available to special orderApprox. 5000 hoursMetric/Inch

฿ 14,550.00

฿ 10,270.85

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-100SDV-10EVertical multifunction type0.01mm0.03mm-Approx.5000 hoursMetric

฿ 16,317.00

฿ 11,518.17

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-150SDV-15EVertical multifunction type0.01mm0.03mm-Approx.5000 hoursMetric

฿ 16,017.00

฿ 11,306.40

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-200SDV-20EVertical multifunction type0.01mm0.03mm-Approx.5000 hoursMetric

฿ 18,517.00

฿ 13,071.15

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 14 Day(s) 0-300SDV-30EVertical multifunction type0.01mm0.04mm-Approx.5000 hoursMetric

฿ 21,617.00

฿ 15,259.44

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) Quote 0-450SDV-45EVertical multifunction type0.01mm0.04mm-Approx.5000 hoursMetric

฿ 24,250.00

฿ 17,118.08

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-600SDV-60EVertical multifunction type0.01mm0.05mm-Approx.5000 hoursMetric

฿ 38,667.00

฿ 27,295.04

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-800SDV-80EVertical multifunction type0.01mm0.06mm-Approx.5000 hoursMetric

฿ 42,500.00

฿ 30,000.75

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 2 Day(s) 0-1000SDV-100EVertical multifunction type0.01mm0.07mm-Approx.5000 hoursMetric

฿ 14,550.00

฿ 10,270.85

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 2 Day(s) 0-100mm/0-4"SDV-4"EVertical multifunction type0.0005"/0.01mm0.03mm/.001"-Approx.5000 hoursMetric/Inch

฿ 16,617.00

฿ 11,728.28

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-150mm/0-6"SDV-6"EVertical multifunction type0.0005"/0.01mm0.03mm/.001"-Approx.5000 hoursMetric/Inch

฿ 16,017.00

฿ 11,306.40

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-200mm/0-8"SDV-8"EVertical multifunction type0.0005"/0.01mm0.03mm/.001"-Approx.5000 hoursMetric/Inch

฿ 19,250.00

฿ 13,588.58

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-300mm/0-12"SDV-12"EVertical multifunction type0.0005"/0.01mm0.04mm/.002"-Approx.5000 hoursMetric/Inch

฿ 23,367.00

฿ 16,494.77

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-450mm/0-18"SDV-18"EVertical multifunction type0.0005"/0.01mm0.04mm/.002"-Approx.5000 hoursMetric/Inch

฿ 24,250.00

฿ 17,118.08

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-600mm/0-24"SDV-24"EVertical multifunction type0.0005"/0.01mm0.05mm/.002"-Approx.5000 hoursMetric/Inch

฿ 38,667.00

฿ 27,295.04

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-800mm/0-32"SDV-32"EVertical multifunction type0.0005"/0.01mm0.06mm/.0025"-Approx.5000 hoursMetric/Inch

฿ 42,500.00

฿ 30,000.75

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-1000mm/0-40"SDV-40"EVertical multifunction type0.0005"/0.01mm0.07mm/.0025"-Approx.5000 hoursMetric/Inch

฿ 999,999,999.00

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 95 Day(s) 0-100mm/0-4"SDV-4"FVertical multifunction type (equipped with double reading function)0.0005"/0.01mm0.03mm/.001"Available to special orderApprox.5000 hoursMetric/Inch

฿ 16,017.00

฿ 11,306.40

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-150mm/0-6"SDV-6"FVertical multifunction type (equipped with double reading function)0.0005"/0.01mm0.03mm/.001"Available to special orderApprox.5000 hoursMetric/Inch

฿ 16,900.00

฿ 11,929.71

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-200mm/0-8"SDV-8"FVertical multifunction type (equipped with double reading function)0.0005"/0.01mm0.03mm/.001"Available to special orderApprox.5000 hoursMetric/Inch

฿ 17,784.00

฿ 12,553.73

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-300mm/0-12"SDV-12"FVertical multifunction type (equipped with double reading function)0.0005"/0.01mm0.04mm/.002"Available to special orderApprox.5000 hoursMetric/Inch

฿ 21,467.00

฿ 15,153.56

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-450mm/0-18"SDV-18"FVertical multifunction type (equipped with double reading function)0.0005"/0.01mm0.04mm/.002"Available to special orderApprox.5000 hoursMetric/Inch

฿ 24,250.00

฿ 17,118.08

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-600mm/0-24"SDV-24"FVertical multifunction type (equipped with double reading function)0.0005"/0.01mm0.05mm/.002"Available to special orderApprox.5000 hoursMetric/Inch

฿ 38,667.00

฿ 27,295.04

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-800mm/0-32"SDV-32"FVertical multifunction type (equipped with double reading function)0.0005"/0.01mm0.06mm/.0025"Available to special orderApprox.5000 hoursMetric/Inch

฿ 43,084.00

฿ 30,413.00

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-1000mm/0-40"SDV-40"FVertical multifunction type (equipped with double reading function)0.0005"/0.01mm0.07mm/.0025"Available to special orderApprox.5000 hoursMetric/Inch

฿ 9,400.00

฿ 6,635.46

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-100SD-10GHorizontal single-function type (Water-proof type)0.01mm0.03mm-Approx. 13000 hoursMetric

฿ 11,467.00

฿ 8,094.56

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 2 Day(s) 0-200SD-20GHorizontal single-function type (Water-proof type)0.01mm0.03mm-Approx. 13000 hoursMetric

฿ 9,400.00

฿ 6,635.46

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-100mm/0-4"SD-4"/10GHorizontal single-function type (Water-proof type)0.0005"/0.01mm0.03mm/.001"-Approx. 13000 hoursMetric/Inch

฿ 9,550.00

฿ 6,741.35

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-150mm/0-6"SD-6"/15GHorizontal single-function type (Water-proof type)0.0005"/0.01mm0.03mm/.001"-Approx. 13000 hoursMetric/Inch

฿ 11,317.00

฿ 7,987.54

SD ABSOLUTE DIGIMATIC SCALE 1 Piece(s) 50 Day(s) 0-200mm/0-8"SD-8"/20GHorizontal single-function type (Water-proof type)0.0005"/0.01mm0.03mm/.001"-Approx. 13000 hoursMetric/Inch

Loading...

  1. 1

Basic Information

Repeatability 0.01mm