1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Micrometers SERIES 227 — with Adjustable Measuring Force

ABSOLUTE Digimatic Micrometers SERIES 227 — with Adjustable Measuring Force
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Digimatic micrometer dedicated to applications requiring a constant/low measuring force such as measuring wire, paper, and plastic/rubber parts.
• Ratchet mechanism in the thimble applies constant force to workpiece.
• Compact and easy to handle.
• Measuring force is adjustable (in steps) to suit various kinds of workpiece.
• High-accuracy measurement can be performed even by unskilled operators due to the repeatability of the automatically applied measuring force.
• Non-rotating spindle.
• Measuring faces: Carbide

Part Number
227-216
227-217
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Measuring force Measuring Range (inch)

฿ 999,999,999.00

ABSOLUTE DIGIMATIC MICROMETERS 1 Piece(s) 95 Day(s) 4252N / 4N / 6N / 8N / 10N.4 - .8

฿ 999,999,999.00

ABSOLUTE DIGIMATIC MICROMETERS 1 Piece(s) 95 Day(s) 4152N / 4N / 6N / 8N / 10N .8 - 1.2

Loading...

  1. 1

Basic Information

Resolution .00005"/ 0.001mm Accuracy ±.0001" Accuracy of the selected measuring force ± (0.4+ the selected measuring force/10)N
Repeatability of measuring force within 0.4N