1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside micrometers SERIES 105 — with Anvil Extension Collars

Outside micrometers SERIES 105 — with Anvil Extension Collars
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Wide measuring range with anvil extension collars
• 50mm/2” spindle stroke
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

Part Number
105-435
105-436
105-437
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range (inch)

฿ 999,999,999.00

OUTSIDE MICROMETERS 1 Piece(s) 95 Day(s) 68 - 72

฿ 999,999,999.00

OUTSIDE MICROMETERS 1 Piece(s) 95 Day(s) 72 - 76

฿ 999,999,999.00

OUTSIDE MICROMETERS 1 Piece(s) 95 Day(s) 76 - 80

Loading...

  1. 1

Basic Information

Graduation .001” Extension Collars 1 pc(2") Setting Standard (pcs) 2