1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Setting Standards for Screw Thread Micrometers SERIES 167

Setting Standards for Screw Thread Micrometers SERIES 167
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Used for accurately setting screw thread micrometers at the start or end of the measuring range.

Part Number
167-287
167-288
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccuracy Length (L)

฿ 999,999,999.00

SETTING STANDARDS 1 Piece(s) 95 Day(s) ±.00035"5"

฿ 999,999,999.00

SETTING STANDARDS 1 Piece(s) 95 Day(s) ±.0004"6"

Loading...

  1. 1

Basic Information

Specifications Whitworth θ = 55°