1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimatic Micrometer Heads Series 164/350

DIGIMATIC MICROMETER HEADS

Digimatic Micrometer Heads Series 164/350
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 30,434.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Equipped with digital display and output.

Part Number
164-164 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,434.00

฿ 21,483.36

DIGIMATIC MICROMETER HEADS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Resolution .00005"/0.001 Accuracy ±.00015" Measuring Range (inch) 0 - 2
Stem Plain Spindle end Flat (carbide tip) Stem diameter 0.709"

Please check the type/dimensions/specifications of the part 164-164 in the Digimatic Micrometer Heads Series 164/350 series.