1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 148 — Short Thimble with Choice of Diameter

Micrometer Heads SERIES 148 — Short Thimble with Choice of Diameter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Short body design maintains measuring range for limited space applications.
• Available in three thimble diameters to provide ease-of-reading options.

Part Number
148-357
148-361
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRemarks

฿ 999,999,999.00

MICROMETER HEADS SERIES 148 1 Piece(s) 95 Day(s) .59" thimble dia.

฿ 999,999,999.00

MICROMETER HEADS SERIES 148 1 Piece(s) 95 Day(s) 1.14" thimble dia.

Loading...

  1. 1

Basic Information

Accuracy ±.0001" Measuring Range (inch) 0 - .5 Stem Plain
Spindle end Flat Stem diameter .375"