1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 148 — Small Thimble Diameter Standard Type

MICROMETER HEADS SERIES 148

Micrometer Heads SERIES 148 — Small Thimble Diameter Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measuring range of 13mm.
• The thimble can be set to zero at any position by loosening the setscrew.
• Stainless steel throughout

Part Number
148-507
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MICROMETER HEADS SERIES 148 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Accuracy .375" Measuring Range (inch) 0 - .5 Specifications made-to-order models
Remarks Standard Stem W/ clamp nut Spindle end Flat
Stem diameter .375"