1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 149 — Small Standard Type with Carbide-Tipped Spindle

Micrometer Heads SERIES 149 — Small Standard Type with Carbide-Tipped Spindle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Carbide-tipped spindle provides high abrasion resistance.

Part Number
149-185
149-831
149-832
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Stem Graduation features

฿ 999,999,999.00

MICROMETER HEADS SERIES 149 1 Piece(s) 95 Day(s) w/rachet (149-181) is availablePlain with spindle lockStandard

฿ 999,999,999.00

MICROMETER HEADS SERIES 149 1 Piece(s) 95 Day(s) made-to-order modelPlainReverse reading

฿ 999,999,999.00

MICROMETER HEADS SERIES 149 1 Piece(s) 95 Day(s) made-to-order modelW/ clamp nutReverse reading

Loading...

  1. 1

Basic Information

Accuracy ±.0001" Measuring Range (inch) 0 - .5 Spindle end Flat (carbide tip)
Stem diameter .375"