1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 151 — Medium-sized Standard Type with 8mm diameter spindle

Micrometer Heads SERIES 151 — Medium-sized Standard Type with 8mm diameter spindle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Larger spindle for heavy-duty applications (normally ø6.35mm).

Part Number
151-241
151-243
151-244
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRemarks Stem

฿ 999,999,999.00

MICROMETER HEADS 1 Piece(s) 95 Day(s) w/o ratchet stopPlain with spindle lock

฿ 999,999,999.00

MICROMETER HEADS 1 Piece(s) 95 Day(s) w/o ratchet stop (.0001")Plain with spindle lock

฿ 999,999,999.00

MICROMETER HEADS 1 Piece(s) 95 Day(s) w/o ratchet stop (.0001")W/ clamp nut with spindle lock

Loading...

  1. 1

Basic Information

Accuracy ±.0001" Measuring Range (inch) 0 - .1 Specifications made-to-order models
Spindle end Flat (carbide tip) Stem diameter .5"