Bore Gages SERIES 511 — for Blind Holes(Measuring Range: 35-150mm)

Brand :
MITUTOYO

Caution

  • Product pictures are for reference only !!!!

Product Description

• Capable of ID (inside diameter) measurement close to the bottom of a hole.
• Carbide contact point ensuring high durability and wear resistance.
• Grip is large and hollow to reduce effect of body heat on high-accuracy measurements.
• Alternative indicators may be used in place of those recommended. (Some indicators and protection covers cannot be used with these bore gages)
• Optional extension rods can be attached for measuring deep holes.
• A Bore Gage Checker and a range of Setting Rings are available to aid in accurately setting a gage before making a measurement.

The Mitutoyo blind hole bore gage is ideal for measuring the inner dimensions at the bottom of blind bores and holes with an accuracy of 4µm. Interchangeable anvils constructed of alloy steel allows for measurements of a wide range of bore diameters. A pendulum guide structure permits the slide of the gage for easier measurements without sacrificing accuracy. A two-point contact system detects geometry anomalies such as ovalness and taper.

  • Available with a Mitutoyo Dial Indicator
  • Available in Metric models
  • Metric models have a graduation option of 0.01mm and 0.001mm
  • Optional extension rods are available to measure deeper bores and holes
  • Large, newly designed hollow grips are easier to hold and reduce heat transfer from the operator for better accuracy
  • Models with dial indicators are fully protected by a rugged cover
  • Gage stem diameter is 8mm
  • Interchangeable anvils are constructed of alloy steel with carbide-tipped measuring faces for added accuracy and durability
  • Includes various anvils and spacers depending on size of gage ordered
  • Supplied in a fitted plastic case
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Bore Gages SERIES 511 — for Blind Holes(Measuring Range: 35-150mm) | MITUTOYO | MISUMI Thailand