Bore Gages SERIES 526 — for Extra Small Holes(Measuring Range: 0.95-18mm)
Caution
- Product pictures are for reference only !!!!
Product Description
• These gages are designed to measure the diameters of very small holes. The radial displacement of the split-ball anvil is converted to axial displacement of the measuring rod, which is shown on the dial indicator.
• Alternative indicators may be used in place of those recommended. (Some indicators and protection covers cannot be used with these bore gages)
• An optional stand (215-120-10) is available for efficient measurement of multiple small holes.
The Mitutoyo extra small hole bore gage features a split-ball design with stainless steel contact points to measure a hole’s inside diameter and identify out-of-roundness issues with an accuracy to +/-4µ. These bore gages come in various measuring ranges from 0.95mm – 18mm.
- Does not include a Mitutoyo Dial Indicator
- Available in Metric models
- Each bore gage model comes with a set of anvil sizes
- Models with dial indicators are fully protected by a rugged cover
- Gage stem diameter is 8mm
- Interchangeable anvils are constructed of stainless steel for added accuracy and durability
- Supplied in a plastic case