Bore Gages SERIES 511 — Short Leg Type(Measuring Range: 18-160mm)
Caution
- Product pictures are for reference only !!!!
Product Description
• Compact and lightweight due to the short length below the grip.
• Longer plunger stroke with no affect on accuracy.
• Carbide contact point ensuring high durability and wear resistance.
• This model reduces the influence of heat from the operator's hand by 50% by increasing the grip size and making the grip hollow-structured, thereby retaining high-accuracy measurement.
• Alternative indicators may be used in place of those recommended. (Some indicators and protection covers cannot be used with these bore gages.)
• A Bore Gage Checker and a range of Setting Rings are available to aid in accurately setting a gage before making a measurement.
The Mitutoyo short leg bore gage is ideal for measuring inside dimensions of shallow bores and holes. Due to its short-leg design, this bore gage is more compact, lighter and easier to use than bigger bore gages while maintaining excellent accuracy. A two-point contact system detects geometry anomalies such as ovalness and taper.
- Available in Metric models
- Metric models have a graduation option of 0.01mm and 0.001mm
- Large, newly designed grips are easier to hold and reduce heat transfer from the operator for better accuracy
- Gage stem diameter is 8mm
- Interchangeable anvils are constructed of alloy steel with carbide-tipped measuring faces for added accuracy and durability
- Includes various anvils and spacers depending on size of gage ordered
- Supplied in a fitted plastic case