Digimatic Height Gage SERIES 192 — Standard Type with SPC Data Output(Measuring Range: 0-24inch)
Caution
Product Description
• Double-column structure ensures high measuring accuracy.
• Ergonomic base fits comfortably in the hand.
• Bidirectional touch-trigger probe is available as an optional accessory.
• Character height of the LCD display has been increased (10mm to 11mm) and a highcontrast LCD display unit adopted, so that the readability is improved.
• Inclined handle improves slider ergonomics.
• Allows integration into statistical process control and measurement systems.
• Battery: SR44 (1 pc), 938882. For initial operational checks (standard accessory)
• Battery life is 3,500 hours in continuous use.
• Carbide-tipped long scriber (No. 905200 with overall length of 150mm) is provided as a standard accessory. (Standard accessory: scriber cramp No. 05GZA033)