1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Height Gage SERIES 192 — With digital counter(Measuring Range: 0-1000mm)

Dial Height Gage SERIES 192 — With digital counter(Measuring Range: 0-1000mm)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,827.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Easy and error-free reading with both up and down digital counters as well as a dial.
• Can be zero-set at any arbitrary position.
• Provided with a large adjustment wheel for easy height adjustment.
• Clamp can be operated easily and securely.
• Fits comfortably in the hand and moves easily on the surface plate.
• Carbide tipped scriber (No. 07GZA000) is attached as standard.
(Standard accessory: Scriber clamp No.05GZA033)
• For precision Black Granite Surface

Part Number
192-131SALE
192-132SALE
192-133SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Accuracy Measuring range Mass

฿ 34,827.03

฿ 23,786.86

HEIGHT GAGE HW-45 1 Piece(s) 14 Day(s) 648±0.05mm0 - 450mm9.2kg

฿ 43,747.76

฿ 29,870.97

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 798±0.05mm0 - 600mm9.8kg

฿ 105,467.66

฿ 72,023.87

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 1220±0.07mm0 - 1000mm17.0kg

Loading...

  1. 1

Basic Information

Graduation 0.01mm