1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CERA Caliper Checker SERIES 515(Measuring Range: 0-300mm)

MTY MEASURING TOOLS

CERA Caliper Checker SERIES 515(Measuring Range: 0-300mm)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 101,467.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables efficient setting and inspection of calipers and height gauges.

Part Number
515-555 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 101,467.00

฿ 71,625.56

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 300 Mass 4kg Block pitch accuracy 20 - 300mm : ±5.0μm
Parallelism of blocks 20 - 300mm : 2.0μm

Please check the type/dimensions/specifications of the part 515-555 in the CERA Caliper Checker SERIES 515(Measuring Range: 0-300mm) series.