1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Height Gage SERIES 570 — with ABSOLUTE linear Encoder

ABSOLUTE Digimatic Height Gage SERIES 570 — with ABSOLUTE linear Encoder
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,239.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• ABS and INC measurement modes allow efficient operation.
• Rigid structure makes instrument suitable for use in severe work environments.
• The +/- measurement function widens the application range.
• Allows integration into statistical process control and measurement systems.
• Battery: SR44 (1 pc), 938882. For initial operational checks (standard accessory)
• Battery life is 5,000 hours under normal use.
• Carbide-tipped scriber (No.900173 for Nos. 570-227 and 244, and No.905200
for Nos.570-230 and 248) is provided as a standard accessory.
(Standard accessory: scriber cramp No. 901338 for Nos. 570-227 and 244, and
No. 05GZA033 for Nos. 570-230 and 248)
• When a dial indicator or test indicator is used with 570-227, the dedicated
holding bar (953639, overall length 50mm) is recommended for use. However,
instrumental error may be larger because the measurement point is further from the beam.

Part Number
570-227SALE
570-230SALE
570-304SALE
570-312SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResolution
(mm)
Accuracy Measuring range Mass Maximum response speed

฿ 19,673.50

฿ 13,435.03

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 0.01mm±0.03mm0 - 200mm1.4kg-

฿ 88,902.79

฿ 60,729.50

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0.01mm±0.07mm0 - 1000mm16.8kg-

฿ 30,842.76

฿ 21,071.77

DM HEIGHT GAGE HDS-H60C 1 Piece(s) 47 Day(s) 0.01mm±0.5mm0 - 600mm6.4kgUnlimited

฿ 19,239.47

฿ 13,140.56

DM HEIGHT GAGE HDS-H12C 1 Piece(s) 46 Day(s) .0005"/0.01mm±.0015"0 - 12"4.6kgUnlimited

Loading...

  1. 1

Basic Information

Repeatability 0.01mm