1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Test Indicator SERIES 513 — Universal Type

MTY MEASUREING TOOL

Dial Test Indicator SERIES 513 — Universal Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Universal application to all directions. (Not only the direction of the measuring point,
but also the direction of measurement itself can be adjusted 360 degrees without
moving the indicator.)

Part Number
513-304GT SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,350.00

฿ 9,423.77

MTY MEASUREING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Dial Measuring Range(mm) 0.8
Measuring force(N) 0.3 or less Specifications Full set Accuracy 8µm
Graduation 0.01mm Dial reading 0-40-0

Please check the type/dimensions/specifications of the part 513-304GT in the Dial Test Indicator SERIES 513 — Universal Type series.