1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, Dial Caliper Gage Series 209 — Internal Measurement Type (209-125)

MTY MEASURING TOOLS

Dial Gauge, Dial Caliper Gage Series 209 — Internal Measurement Type (209-125)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dial caliper gages are inside diameter measurement tools, which have
a broader range of applications including the measurement of hole diameter
and internal measurement of special shapes (grooves).

Part Number
209-125 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy Range of opening Dial face

฿ 14,310.00

฿ 9,878.19

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 6 - 18±40µm5.8 - 18.2mm0-100-100

Loading...

  1. 1

Basic Information

Measuring force(N) 2.0 or less Graduation 0.01mm

Please check the type/dimensions/specifications of the part 209-125 in the Dial Gauge, Dial Caliper Gage Series 209 — Internal Measurement Type series.

Products with similar specification

Part Number
209-127
209-156
209-176
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Accuracy Range of opening Dial face

฿ 13,563.33

1 Piece(s) 5 Day(s) 20 - 32±40µm19.8 - 32.2mm0-100-100

฿ 25,995.00

1 Piece(s) 22 Day(s) 10 - 20±30µm9.8 - 20.2mm0-100

฿ 26,072.00

1 Piece(s) 22 Day(s) 20 - 40±40µm19.8 - 40.2mm0-100-100