1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 521 — Calibration Tester

MTY MEASURING TOOLS

SERIES 521 — Calibration Tester
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 170,584.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The Calibration Tester is specially designed to calibrate short range dial indicators,
dial test indicators, and electronic gage heads.
• Universal bracket accepts any dial indicator, dial test indicator or electronic gage
without any additional accessory.
• Clamping capacity: ø4mm to ø10mm

Part Number
521-103 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 170,584.00

฿ 120,415.25

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 1 Accuracy ±0.2µm Graduation 0.0002mm

Please check the type/dimensions/specifications of the part 521-103 in the SERIES 521 — Calibration Tester series.