1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, ABSOLUTE Digimatic Indicator ID-CX Series 543 — Standard Type

MTY MEASURING TOOLS

Dial Gauge, ABSOLUTE Digimatic Indicator ID-CX Series 543 — Standard Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,310.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The ABS (absolute) sensor restores the last origin position automatically
when the indicator is turned on.
• Thanks to Mitutoyo's ABSOLUTE Linear Encoder, reliability has been increased due to
elimination of over-speed errors.
• Tolerance-judging measurement is available by setting upper and lower limit values.
• Battery life of approx. 7,000 hours in continuous use has been achieved with only one battery.
• Equipped with a data output port that enables incorporation into measurement networking
and statistical process control systems.

Part Number
543-404 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,310.69

฿ 7,764.79

MTY MEASURING TOOLS 1 Piece(s) 47 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 12.7 Measuring force(N) 0.2 - 0.5 Specifications w/ lug
Resolution 0.01mm Remarks Low measuring force Accuracy (Overall) 0.02mm

Please check the type/dimensions/specifications of the part 543-404 in the Dial Gauge, ABSOLUTE Digimatic Indicator ID-CX Series 543 — Standard Type series.