1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ABSOLUTE Digimatic Indicator ID-N/B SERIES 543 — with Dust/ Water Protection Conforming to IP66

ABSOLUTE Digimatic Indicator ID-N/B SERIES 543 — with Dust/ Water Protection Conforming to IP66
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,218.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Our unique ABS sensor restores the last origin position automatically when
the indicator is turned on.
• The chance of overspeed errors has been eliminated thanks to the ABS sensor.
• Rated to IP66: can be used satisfactorily even in adverse environments where
the indicator is subject to splashing by cutting fluid or coolant.
• Slim body design (body width: only 35mm) is advantageous in multipoint measurement
situations where space is restricted. The LCD readout can also be rotated 180°
to allow reading from the most convenient direction.
• Succeeded in digitalization of the Back Plunger type widely used for dial indicators
for ID-B. A 5mm-stroke plunger with a higher degree of accuracy has been implemented
by adopting a direct reading scale for plunger displacement.
• Built-in tolerance judgment function provides OK, +NG, or –NG judgment of measurement
with respect to the preset upper and lower limit values, indicating the status of
a measurement with the appropriate symbol. The symbols can be displayed much larger.
• Equipped with a data output port that enables incorporation into measurement networking
and statistical process control systems.
• There is a choice of convenient Interface Input Tools which enable the conversion of
measurement data to keyboard signals and directly input them to cells in off-the-shelf
spreadsheet software such as Excel.

Part Number
543-570SALE
543-575SALE
543-580SALE
543-585SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Resolution Accuracy Remarks

฿ 9,218.69

฿ 6,293.60

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 12.70.01mm0.02mmSlim type ID-N

฿ 12,787.40

฿ 8,728.68

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 12.70.01mm / 0.001mm0.01mm / 0.003mmSlim type ID-N

฿ 10,235.93

฿ 6,988.07

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 50.01mm0.02mmBack plunger type ID-B

฿ 14,187.43

฿ 9,681.50

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 50.01mm / 0.001mm0.01mm / 0.003mmBack plunger type ID-B

Loading...

  1. 1