(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Designed for quick GO/NG judgment of diameters of cylinders and shafts in machining processes.
• Wide (13.5 x 12mm/ 1.53 x 47”), flat carbide anvils.
• Anvil retracting stroke: 2mm/.080”Anvil positioning range: 25mm/ 1”
• Adjustment nut: adjusts the measuring range.
• Clamp: adjustment nut
• Flatness of measuring face: 1μm
• Stability of indication: 2μm or less (stability of indicators is not included)
• The dial indicator and protection cover are optional. Also, some dial indicators and protection
covers cannot be used with the dial snap gage.
Part Number |
---|
201-101 |
201-102 |
201-103 |
201-104 |
201-105 |
201-106 |
201-107 |
201-108 |
201-109 |
201-110 |
201-111 |
201-112 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) |
---|---|---|---|---|---|---|
฿ 13,953.36 ฿ 9,528.75 | MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 25 | ||
฿ 14,304.93 ฿ 9,775.99 | MEASURING TOOLS | 1 Piece(s) | 45 Day(s) | 25 - 50 | ||
฿ 14,687.75 ฿ 10,034.67 | MEASURING TOOLS | 1 Piece(s) | 45 Day(s) | 50 - 75 | ||
฿ 14,970.59 ฿ 10,223.42 | MEASURING TOOLS | 1 Piece(s) | 45 Day(s) | 75 - 100 | ||
฿ 15,439.55 ฿ 10,540.58 | MEASURING TOOLS | 1 Piece(s) | 45 Day(s) | 100 - 125 | ||
฿ 15,639.46 ฿ 10,681.75 | MEASURING TOOLS | 1 Piece(s) | 45 Day(s) | 125 - 150 | ||
฿ 15,904.92 ฿ 10,871.01 | MEASURING TOOLS | 1 Piece(s) | 45 Day(s) | 150 - 175 | ||
฿ 15,904.92 ฿ 10,871.01 | MEASURING TOOLS | 1 Piece(s) | 50 Day(s) | 175 - 200 | ||
฿ 18,173.72 ฿ 12,412.65 | MEASURING TOOLS | 1 Piece(s) | 50 Day(s) | 200 - 225 | ||
฿ 18,356.42 ฿ 12,541.11 | MEASURING TOOLS | 1 Piece(s) | 2 Day(s) | 225 - 250 | ||
฿ 18,939.33 ฿ 12,929.88 | MEASURING TOOLS | 1 Piece(s) | 50 Day(s) | 250 - 275 | ||
฿ 19,956.41 ฿ 13,634.22 | MEASURING TOOLS | 1 Piece(s) | 50 Day(s) | 275 - 300 |
Loading...
Use | Standard Type | Display Method | Dial | Measuring force(N) | 15N±3N |
---|---|---|---|---|---|
Specifications | Parallelism: 5µm / Recommended dial indicator (optional): 2046SB (0.01mm reading), 2109SB-10 (0.001mm reading) |
How can we improve?
How can we improve?