1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, ABSOLUTE Digimatic Indicator ID-SX Series 543

MTY MEASURING TOOLS

Dial Gauge, ABSOLUTE Digimatic Indicator ID-SX Series 543
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,335.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Cost-effective oriented design ID-SX indicators use a button-type battery
(SR44) and come with the minimum of functionality for ease of use.
There is a choice of models in the lineup allowing selection of 0.01 mm,
0.001 mm or inch-based measurement resolutions.
• IP53 dust/water protection level The models listed below also provide IP53 dust/
water protection level specifications: 543-794/94B/95/95B/96/96B
• ABS (absolute) sensor These Digimatic indicators employ Mitutoyo’s proprietary
ABS (absolute) sensor, which makes it possible to restore the origin point even
if the power is turned off. This eliminates the need to perform origin restoration
each time the power is turned on. Furthermore, this sensor ensures that overspeed
errors do not occur, which improves reliability.
• Long battery life One button battery (SR44) provides approximately 20,000 hours of continuous
use for .0005”/0.01mm resolution models.

Part Number
543-794 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,335.91

฿ 7,059.43

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Digital Measuring Range(mm) 12.7
Measuring force(N) 2.5 or less Resolution 0.001 mm Accuracy (Overall) 0.003 mm
Accuracy (Hysteresis) 0.002 mm Accuracy (Repeatability) 0.002 mm Battery life 18,000 hours
Back type With lug Dust/Water protection level IP53

Please check the type/dimensions/specifications of the part 543-794 in the Dial Gauge, ABSOLUTE Digimatic Indicator ID-SX Series 543 series.