1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside Micrometers Series 104

Outside Micrometers Series 104
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,936.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Wide measuring range with interchangeable anvils.
• Measuring face of the spindle is carbide tipped (standard model).
• IP 65 water/dust protection (series 340).
* Models with a measuring range up to 300mm.
• Equipped with Ratchet Stop for constant measuring force.

Part Number
104-135ASALE
104-136ASALE
104-142ASALE
104-143ASALE
104-144ASALE
104-145ASALE
104-146ASALE
104-147ASALE
104-148ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Setting Standard (size) Interchangeable anvils Setting Standard (Qty)

฿ 10,936.11

฿ 7,470.46

BORE GAGE CG-60AX/2109SB-10 1 Piece(s) 5 Day(s) 0 - 15025-125mm6pcs.5

฿ 15,921.70

฿ 10,882.48

MICROMETER OMC-150 1 Piece(s) 5 Day(s) 150 - 300150-275mm6pcs.6

฿ 16,854.87

฿ 11,506.82

MICROMETER OMC-300 1 Piece(s) 14 Day(s) 300 - 400300-375mm4pcs.4

฿ 19,906.42

฿ 13,600.07

MICROMETER OMC-400 1 Piece(s) 5 Day(s) 400 - 500400-475mm4pcs.4

฿ 23,840.71

฿ 16,280.82

MICROMETER OMC-500 1 Piece(s) 5 Day(s) 500 - 600500-575mm4pcs.4

฿ 27,809.73

฿ 18,999.61

MICROMETER OMC-700 1 Piece(s) 5 Day(s) 600 - 700600-675mm4pcs.4

฿ 34,545.83

฿ 23,587.89

MICROMETER OMC-800 1 Piece(s) 5 Day(s) 700 - 800700-775mm4pcs.4

฿ 40,647.59

฿ 27,766.37

MICROMETER OMC-900 1 Piece(s) 5 Day(s) 800 - 900800-875mm4pcs.4

฿ 47,280.38

฿ 32,292.50

MICROMETER OMC-1000 1 Piece(s) 5 Day(s) 900 - 1000900-975mm4pcs.4

Loading...

  1. 1

Basic Information

Graduation 0.01mm Micrometer head stroke 25mm Specifications Analog