1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Micrometers SERIES 115, 295

Tube Micrometers SERIES 115, 295
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,767.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measuring faces: Carbide (115-101: only the spindle is carbide tipped.)
• series 395: IP65 digital spherical-flat anvil type micrometer.
• Equipped with Ratchet Stop for constant measuring force.

Part Number
115-101SALE
115-115SALE
115-116SALE
295-115SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
D
(Ø)
Specifications

฿ 3,685.67

฿ 2,518.05

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 155.5Analog

฿ 2,767.19

฿ 1,893.86

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 2510Analog

฿ 3,284.39

฿ 2,246.85

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25 - 5011Analog

฿ 5,051.72

฿ 3,446.79

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 2510Mechanical counter model

Loading...

  1. 1

Basic Information

Graduation 0.01mm