1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coolant Proof Micrometer Series 293 INCH/MM.

Coolant Proof Micrometer Series 293 INCH/MM.
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,680.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• World's highest performing micrometer overall.
• Extended battery life of approximately 2.4 years.
• Ergonomic anti-slip frame cover and front panel for more comfortable hand-held measurements.
• Ratchet thimble provides better operability for one-handed operation.
• Oil-resistant material used for all plastic parts.
• Models equipped with a Digimatic output port can form part of a statistical process control
or networked measurement system.
• Interface Input Tools are available that enable the conversion of measurement data to
keyboard signals that are then directly input to cells in off-the-shelf spreadsheet software such as Excel.
• Two types of constant-force devices are available: Ratchet Stop and Ratchet Thimble.
• Measuring faces: Carbide

Part Number
293-330-30SALE
293-340-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 8,302.90

฿ 5,670.88

MDC-1MX 1 Piece(s) 5 Day(s) with SPC data output

฿ 6,680.99

฿ 5,400.24

MDC-1PX 1 Piece(s) Same day without SPC data output

Loading...

  1. 1

Basic Information

Mass(g) 270 Resolution .00005"/0.001mm Accuracy ±.00005”
Parallelism .00004" Measuring Range (inch) 0 - 1 Constant-force device With ratchet stop