1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 148 — Small/Ultra-small Type

MTY MEASURING TOOLS

Micrometer Heads SERIES 148 — Small/Ultra-small Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,001.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Miniature micrometer heads for ease of incorporating into machines.

Part Number
148-205 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,001.40

฿ 1,352.95

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 6.5 Accuracy ±5µm Stem Plain
Spindle end Spherical (SR3) Graduation features Standard Stem diameter 6mm

Please check the type/dimensions/specifications of the part 148-205 in the Micrometer Heads SERIES 148 — Small/Ultra-small Type series.