1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 150 — Medium-sized Standard Type

Micrometer Heads SERIES 150 — Medium-sized Standard Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Measuring range of 25mm.

Part Number
150-223SALE
150-224SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStem

฿ 6,000.00

฿ 4,093.80

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) Plain

฿ 6,184.00

฿ 4,224.29

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) W/ clamp nut

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 25 Accuracy ±2µm Specifications made-to-order models / with spindle lock
Remarks Long spindle Spindle end Flat Stem diameter 10mm