1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 152 — Quick Spindle Feed of 1mm/rev

Micrometer Heads SERIES 152 — Quick Spindle Feed of 1mm/rev
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,818.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quick spindle feed of 1mm/rev.

Part Number
152-101SALE
152-102SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)

฿ 2,818.58

฿ 1,918.04

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 0 - 15

฿ 3,068.48

฿ 2,093.93

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 0 - 25

Loading...

  1. 1

Basic Information

Accuracy ±2µm Graduation 0.01mm Stem Plain
Spindle end Flat (carbide tip) Stem diameter 12mm Spindle pitch 1mm