1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 153 — Non-rotating Spindle Type

Micrometer Heads SERIES 153 — Non-rotating Spindle Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,734.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The spindle translates without rotation.
• Torsion-free feed reduces workpiece deformation and wear.

Part Number
153-101SALE
153-201SALE
153-202SALE
153-203SALE
153-204SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Graduation Remarks Graduation features Stem diameter

฿ 3,884.38

฿ 2,658.86

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 0 - 150.01mm-Standard9.5mm

฿ 3,901.53

฿ 2,658.89

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 0 - 250.01mmwith ratchet stopStandard12mm

฿ 4,068.48

฿ 2,775.92

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 0 - 250.001mmwith ratchet stopw/ vernier (0.001mm)12mm

฿ 3,734.42

฿ 2,552.85

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) 0 - 250.01mm-Standard12mm

฿ 3,901.53

฿ 2,658.89

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 0 - 250.001mm-w/ vernier (0.001mm)12mm

Loading...

  1. 1

Basic Information

Accuracy ±3µm Stem Plain Spindle end Flat (carbide tip)
Spindle pitch 0.5mm