1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimatic Micrometer Heads Series 164/350

MTY MEASURING TOOLS

Digimatic Micrometer Heads  Series 164/350
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 30,434.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Equipped with digital display and output.
• series 350 IP65 models: the Digimatic output port enables inclusion in
a statistical process control or networked measurement system.

Part Number
164-163 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,434.00

฿ 21,483.36

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Digital Measuring Range(mm) 0 - 50
Resolution 0.001mm Accuracy ±3µm Stem Plain
Spindle end Flat (carbide tip) Stem diameter 18mm

Please check the type/dimensions/specifications of the part 164-163 in the Digimatic Micrometer Heads Series 164/350 series.