1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coolant Proof Micrometers SERIES 293 — with Dust/Water Protection Conforming to IP65 Level

Coolant Proof Micrometers SERIES 293 — with Dust/Water Protection Conforming to IP65 Level
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,635.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• World's highest performing micrometer overall.
• Extended battery life of approximately 2.4 years.
• Ergonomic anti-slip frame cover and front panel
for more comfortable hand-held measurements.
• Ratchet thimble provides better operability
for one-handed operation.
• Oil-resistant material used for all plastic parts.
• Models equipped with a Digimatic output
port can form part of a statistical process
control or networked measurement system.
• Interface Input Tools are available that enable
the conversion of measurement data to keyboard signals
that are then directly input to cells in off-the-shelf
spreadsheet software such as Excel.
• Two types of constant-force devices are
available: Ratchet Stop and Ratchet Thimble.
• Measuring faces: Carbide

Part Number
293-234-30SALE
293-235-30SALE
293-244-30SALE
293-245-30SALE
293-254-30SALE
293-255-30SALE
293-256-30SALE
293-257-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Mass
(g)
Accuracy Parallelism Constant-force device Specifications

฿ 7,818.89

฿ 5,341.08

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 25280±1μm1μmWith ratchet thimblewith SPC data output

฿ 8,868.88

฿ 6,059.22

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25 - 50340±1μm1μmWith ratchet thimblewith SPC data output

฿ 6,635.94

฿ 4,529.03

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 25280±1μm1μmWith ratchet thimblewithout SPC data output

฿ 7,502.83

฿ 5,128.93

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25 - 50340±1μm1μmWith ratchet thimblewithout SPC data output

฿ 18,139.31

฿ 12,400.03

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 200 - 2251100±3μm4μmWith ratchet stopwith SPC data output

฿ 18,423.58

฿ 12,575.94

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 225 - 2501270±4μm4μmWith ratchet stopwith SPC data output

฿ 18,956.57

฿ 12,941.65

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 250 - 2751370±4μm4μmWith ratchet stopwith SPC data output

฿ 19,689.49

฿ 13,447.92

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 275 - 3001590±4μm5μmWith ratchet stopwith SPC data output

Loading...

  1. 1

Basic Information

Resolution 0.001mm