1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Micrometer Series 342, 142, 112 (112-153)

MTY MEASURING TOOLS

Point Micrometer Series 342, 142, 112 (112-153)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Pointed spindle and anvil for measuring the web thickness of drills, small grooves,
keyways, and other hard-to-reach features.
• The measuring points (carbide tipped) have approximately 0.3mm radius.
• series 342: IP65 Digimatic micrometers
• Equipped with Ratchet Stop for constant measuring force.

Part Number
112-153 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Resolution Accuracy Graduation Specifications Point

฿ 4,618.70

฿ 3,153.19

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 25-±3μm0.01mmAnalog15º

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 112-153 in the Point Micrometer Series 342, 142, 112 series.

Products with similar specification

Part Number
112-155
112-156
112-165
112-201
112-202
112-203
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Resolution Accuracy Graduation Specifications Point

฿ 7,418.64

1 Piece(s) 5 Day(s) 50 - 75-±3μm0.01mmAnalog15º

฿ 9,153.19

1 Piece(s) 5 Day(s) 75 - 100-±4μm0.01mmAnalog15º

฿ 6,451.61

1 Piece(s) 5 Day(s) 0 - 25-±3μm0.01mmAnalog (With carbide tip)15º

฿ 3,884.38

1 Piece(s) 5 Day(s) 0 - 25-±3μm0.01mmAnalog30º

฿ 4,685.68

1 Piece(s) 5 Day(s) 25 - 50-±3μm0.01mmAnalog30º

฿ 5,403.05

1 Piece(s) 5 Day(s) 50 - 75-±3μm0.01mmAnalog30º