1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 152 — XY-Stage type

Micrometer Heads SERIES 152 — XY-Stage type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,153.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Micrometer heads especially designed for accurate cross-travel
stage translation in X and Y.
• Spindle end: Flat form and hardened, or spherical with carbide tip
(more than HRA90), lapped surface.

Part Number
152-389SALE
152-390SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,153.43

฿ 6,928.70

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s)

฿ 10,153.43

฿ 6,928.70

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 25 Accuracy ±2µm Graduation 0.005mm
Stem Plain Graduation features for X-axis, bidirectional Stem diameter 18mm
Spindle pitch 1mm