1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads Series 148 — Fine Spindle Feed Of 0.25 mm/rev

Micrometer Heads Series 148 — Fine Spindle Feed Of 0.25 mm/rev
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,284.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Miniature micrometer heads for ease of incorporating into machines.

Part Number
148-322SALE
148-323SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStem

฿ 2,284.17

฿ 1,565.11

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) Plain

฿ 2,350.00

฿ 1,600.12

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) w/ clamp nut

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 6.5 Accuracy ±2µm Graduation 0.01mm
Spindle end Spherical (SR4) Stem diameter 9.5mm Spindle pitch 0.25mm