1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Leadscrews

Precision Leadscrews
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,381.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Mitutoyo manufactures simple and less expensive precision leadscrews for precise positioning mechanisms and fine-feed mechanisms, in addition to standard micrometer heads.
• Mitutoyo also manufactures leadscrews with special specifications, such as 0.25mm pitch, as well as those with the standard 0.5mm feed pitch and with dimensions and forms that meet customer’s requirements.
• Durability: 100-thousand operations are guaranteed (use condition: 4 kg load; 2 kg for AS-6.5 and BS-6.5)
• Main applications:
· Precision feed stages
· Fine adjustment of optical elements (mirrors, prisms)
· Fiber optic centering devices
· Various assembly and adjustment jigs

Part Number
04AZA163SALE
04AZA164SALE
04AZA165SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Mass
(g)
Stem diameter Stroke Tip diameter Tail diameter Sleeve diameter Measuring face

฿ 1,381.88

฿ 946.04

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) BS-1330ø9.5-0.009mm13mmø5mmø5-0.012mmø10.5mmHardened

฿ 2,201.20

฿ 1,506.06

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) AS-2561ø10-0.009mm25mmø6.35mmø6-0.015mmø12mmCarbide

฿ 2,651.43

฿ 1,811.99

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) BS-2564ø10-0.009mm25mmø6.35mmø6-0.015mmø12mmCarbide

Loading...

  1. 1

Basic Information

Type Accessories Remarks AS type: Flat spindle tip without nut / BS type: Spherical spindle tip with nut Feed pitch 0.5mm
Feed accuracy ±2μm Screw nominal diameter M7.35 x 0.5