1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gear Tooth Micrometer Series 324, 124 — Interchangeable Ball Anvil / Spindle Tip Type (124-174)

MTY MEASURING TOOLS

Gear Tooth Micrometer Series 324, 124 — Interchangeable Ball Anvil / Spindle Tip Type (124-174)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measures over-pin diameter of gears using precision steel
(or carbide) ball anvils / spindle tips.
• Series 324: IP65 Digimatic gear tooth micrometers.
• Interchangeable ball anvils / spindle tips for various
gear modules (0.5-5.25) are optional.
• Equipped with Ratchet Stop for constant measuring force.
• Ball anvil / spindle tips: optional.

Part Number
124-174 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Resolution Accuracy Graduation Specifications

฿ 14,504.81

฿ 9,905.33

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25 - 50-±4µm0.01mmAnalog

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 124-174 in the Gear Tooth Micrometer Series 324, 124 — Interchangeable Ball Anvil / Spindle Tip Type series.

Products with similar specification

Part Number
124-176
124-177
124-178
124-179
124-180
124-181
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Resolution Accuracy Graduation Specifications

฿ 16,404.86

1 Piece(s) 14 Day(s) 75 - 100-±5µm0.01mmAnalog

฿ 17,522.06

1 Piece(s) 5 Day(s) 100 - 125-±5µm0.01mmAnalog

฿ 19,139.18

1 Piece(s) 5 Day(s) 125 - 150-±5µm0.01mmAnalog

฿ 22,973.44

1 Piece(s) 5 Day(s) 150 - 175-±6µm0.01mmAnalog

฿ 24,573.42

1 Piece(s) 5 Day(s) 175 - 200-±6µm0.01mmAnalog

฿ 26,175.09

1 Piece(s) 5 Day(s) 200 - 225-±6µm0.01mmAnalog