1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometers, Quickmike Series 293 — IP54 ABSOLUTE Digimatic

Micrometers, Quickmike Series 293 — IP54 ABSOLUTE Digimatic
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The Quickmike provides a speedy spindle feed of 10mm per thimble rotation, which enables widely differently sized features to be measured quickly.
• Set the origin only once. The absolute linear scale maintains the origin throughout the life of battery, meaning no more zero setting (presetting) or overspeed error.
• Measuring faces: Carbide
• Supplied with a Ratchet Stop for constant measuring measuring force.
• The lineup includes Blade Micrometer types, Disk Micrometer types and
Crimp Height Micrometer types.

Part Number
293-666SALE
293-667SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Mass
(g)

฿ 16,620.00

฿ 11,472.79

MEASURING TOOLS 1 Piece(s) Same day 0 - 30275

฿ 21,900.00

฿ 15,115.38

MTY MEASURING TOOLS 1 Piece(s) 2 Day(s) 25 - 55355

Loading...

  1. 1

Basic Information

Flatness(µm) 0.3 Accuracy ±2μm Parallelism 2µm
Output function With