1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside Micrometers Series 340, 104 — With Interchangeable Anvils

Outside Micrometers Series 340, 104 — With Interchangeable Anvils
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,536.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Wide measuring range with interchangeable anvils.
• Measuring face of the spindle is carbide tipped (standard model).
• IP 65 water/dust protection (series 340).
* Models with a measuring range up to 300mm.
• Equipped with Ratchet Stop for constant measuring force.

Part Number
104-139ASALE
104-140ASALE
104-141ASALE
340-251-30SALE
340-252-30SALE
340-520SALE
340-521SALE
340-522SALE
340-523SALE
340-524SALE
340-525SALE
340-526SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Resolution Graduation Setting Standard (size) Interchangeable anvils Specifications Setting Standard (Qty)

฿ 8,536.05

฿ 5,835.24

MICROMETER OMC-100 1 Piece(s) 5 Day(s) 0 - 100-0.01mm25-75mm4pcs.Analog3

฿ 10,570.71

฿ 7,212.40

MICROMETER OMC-200 1 Piece(s) 5 Day(s) 100 - 200-0.01mm100-175mm4pcs.Analog4

฿ 12,437.36

฿ 8,493.47

MICROMETER OMC-300 1 Piece(s) 5 Day(s) 200 - 300-0.01mm200-275mm4pcs.Analog4

฿ 21,139.14

฿ 14,446.49

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 1500.001mm-25-125mm6pcs.Digimatic (LCD)5

฿ 27,315.06

฿ 18,740.86

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 150 - 3000.001mm-150-275mm6pcs.Digimatic (LCD)6

฿ 40,563.38

฿ 27,704.79

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 300 - 4000.001mm-300-375mm4pcs.Digimatic (LCD)4

฿ 41,445.75

฿ 28,307.45

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 400 - 5000.001mm-400-475mm4pcs.Digimatic (LCD)4

฿ 44,597.70

฿ 30,469.15

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 500 - 6000.001mm-500-575mm4pcs.Digimatic (LCD)4

฿ 46,080.20

฿ 31,472.78

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 600 - 7000.001mm-600-675mm4pcs.Digimatic (LCD)4

฿ 47,730.63

฿ 32,600.02

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 700 - 8000.001mm-700-775mm4pcs.Digimatic (LCD)4

฿ 49,916.51

฿ 34,092.98

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 800 - 9000.001mm-800-875mm4pcs.Digimatic (LCD)4

฿ 50,766.57

฿ 34,668.49

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 900 - 10000.001mm-900-975mm4pcs.Digimatic (LCD)4

Loading...

  1. 1

Basic Information

Micrometer head stroke 25mm