(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Measuring faces: Carbide
• series 395: IP65 digital spherical-flat anvil type micrometer.
• Equipped with Ratchet Stop for constant measuring force.
Part Number |
---|
395-251-30 |
395-252-30 |
395-253-30 |
395-254-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | D (Ø) | Accuracy |
---|---|---|---|---|---|---|---|---|
฿ 11,653.19 ฿ 7,953.30 | MTY MEASURING TOOLS | 1 Piece(s) | 14 Day(s) | 0 - 25 | ø15 | ±2μm | ||
฿ 12,586.09 ฿ 8,600.08 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 25 - 50 | ø15 | ±2μm | ||
฿ 15,303.40 ฿ 10,447.63 | MTY MEASUREING TOOL | 1 Piece(s) | 50 Day(s) | 50 - 75 | ø19 | ±2μm | ||
฿ 15,904.92 ฿ 10,871.01 | MTY MEASUREING TOOL | 1 Piece(s) | 50 Day(s) | 75 - 100 | ø20 | ±3μm |
Loading...
Resolution | 0.001mm | Specifications | Digimatic (LCD) |
---|
How can we improve?
How can we improve?