(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4-360-01 |
4-360-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Other | Measurement items | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 21,073.00 |
PH MATER | 1 Piece(s) | 19 Day(s) | 10 | - | pH, temperature, ORP | SPH70 | 1 unit | ||
฿ 14,828.00 |
PH MATER | 1 Piece(s) | 19 Day(s) | 10 | Option | Replacement pH sensor | RSS71 | - |
[Features]
· A piercing type that is useful for measuring solids and semisolids
· The backlight color changes based on the operating state (Measurement: blue, Calibration: green, Alarm: red)
Part Number |
---|
4-360-01 |
4-360-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Other | Measurement items | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 21,073.00 |
PH MATER | 1 Piece(s) | 19 Day(s) | 10 | - | pH, temperature, ORP | SPH70 | 1 unit | ||
฿ 14,828.00 |
PH MATER | 1 Piece(s) | 19 Day(s) | 10 | Option | Replacement pH sensor | RSS71 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?