Infrared thermometer with laser marker AD-5634

Caution
- "AD5634-00A00" comes with a calibration certificate, inspection report, and traceability system diagram included with the main unit. (The "AD-5634" includes only the main unit.) The applicant name and address fields on the certificates will be left blank.
Product Description
[Features]
· Measurement data can be recorded on a MicroSDHC card (included). (Saved in CSV file format)
· Equipped with a two-point laser marker to indicate the measurement location.
· The display has a backlight function, making it easy to read even in dark places.
· Emissivity can be set.
Product Features and Specifications
Basic Product Specifications and Features
- Can store up to 24 measurement data points in internal memory (infrared radiation thermometer)
- High-precision D: S ratio = 60:1 (maximum)
- Alarm settings for upper and lower limits available (infrared radiation thermometer)
- Displays "Maximum Temperature," "Minimum Temperature," "Average Temperature," and "Temperature Difference" (during continuous measurement)
· Specification Table
| Measurement Item / Display Item | Temperature by infrared radiation sensor, temperature by K thermocouple sensor | |
|---|---|---|
| Measurement Interval | Every 1 second | |
| Infrared radiation thermometer | Measurement Range | -35.0°C to +1,500°C (Display range: -35.0°C to +1,600°C) |
| Minimum Display | 0.1°C (-35.0°C to +999.9°C), 1°C (other display ranges) | |
| Measurement Accuracy (at 23°C ±3°C) | ± (2°C + 0.05 × absolute value of the displayed value) (for the range -35.0°C to -0.1°C) Whichever is greater: ±2% rdg or ±2°C (for the range 0.0°C to +1,500°C) | |
| Emissivity Setting Range | Can be set from 0.1 to 1.00 in increments of 0.01 (factory default 0.95) | |
| Response time | Approximately 1 second (90%) | |
| Measurement distance (D): Measurement range (S) | D: S = 60:1 (D = 1.5 m or more) | |
| Laser marker | Class 2 (JIS C 6802), laser wavelength 635–660 nm, output power less than 1 mW | |
| K Thermocouple Thermometer | Display Range | -64.0°C to +1,400°C (Measurement range depends on the measurement range of the K Thermocouple temperature sensor used) |
| Minimum Display | 0.1°C (-35.0°C to +999.9°C), 1°C (other display ranges) | |
| Measurement Accuracy (at 23°C ±6°C) | ±1%rdg or ±1°C, whichever is greater | |
| Response time | Approximately 1 second (90%) | |
| Input Terminal | Compatible with U.S. Omega small thermocouple connector (SMP type) equivalents, center spacing of flat electrodes approximately 7.9 mm | |
| Micro SDHC Data Storage to Card | Memory Capacity | Depends on Micro SDHC card. 4 GB to 32 GB |
| Number of Records Stored | Approximately 251,658,240 data (when using an 8 GB Micro SDHC card) | |
| Storage Interval (during continuous measurement) | 1-second interval (Radiation thermometer measurement) 2-second intervals (when using a K thermocouple temperature sensor, or when measuring simultaneously with an infrared thermometer and a K thermocouple temperature sensor) | |
| Saved file format | CSV format | |
| Power supply/Battery lifespan | 2 AA batteries / Approx. 70 hours (When using alkaline batteries, at room temperature 25°C, with continuous use and without using the laser marker or backlight) | |
| External Dimensions/Weight | 58 (W) × 203 (H) × 176 (D) / Approx. 426 g (including batteries) | |
| USB cable (used for setting the built-in clock) | A connector ⇔ Mini B connector cable (length: approx. 150 cm, excluding connector parts) | |
| Included software (used for setting the built-in clock) | Included on CD-ROM (accessory) Compatible with Windows XP/7/8.1/10 | |
| Accessory | 2 AA batteries (for monitoring), USB cable (AX-KO5403), CD-ROM, Micro SDHC card, carrying case, instruction manual | |
● Example of data save file contents
When both radiation temperature measurement and K type thermocouple sensor measurement are performed simultaneously (2-second intervals)
| Date | Time | Radiation temperature measurement value Tobj [C] | K type Thermocouple sensor measurement value Tprb [C] | Ambient Temperature Tamb [C] |
|---|---|---|---|---|
| February 13, 2017 | 9:04:58 a.m. | 18.5 | 19.4 | 23.3 |
| February 13, 2017 | 9:05:00 a.m. | 18.5 | 19.4 | 23.3 |
| February 13, 2017 | 9:05:02 a.m. | 18.5 | 19.4 | 23.3 |
| February 13, 2017 | 9:05:04 a.m. | 18.5 | 19.4 | 23.3 |
(Tobj is the measured value of radiation temperature, Tprb is the measured value from the K-type thermocouple sensor, and Tamb is the ambient temperature)