1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Touch Point Sensor, VPS Series

VRT TOOLING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Not suitable for use with horizontal type machines.

Product Description

[Features]
· Enables positioning simply by touching the probe to the workpiece end face.
· Ideal for general-purpose applications, NC milling machines, MC origin positions and other reference positioning.

 
Part Number
VPS-302
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,900.00

VRT TOOLING 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Category Measuring equipment shank diameter d(φ) 10 d2(mm) ø4, 10
Overall Length L(mm) 87 Material Probe: SNCM8 Accuracy 0.003 mm
Suitable Rotation Speed(min^-1) 450 to 600 Mass(g) 50

Please check the type/dimensions/specifications of the part VPS-302 in the Touch Point Sensor, VPS Series series.