1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Tool Pressed C-Clamp

C CLAMP

Strong Tool Pressed C-Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 324.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· General purpose type for strong clamping.
[Applications]
· Used for gluing, welding, and securing work.

Part Number
CS50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 324.00

C CLAMP 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Weight(g) 140 Mouth opening(mm) 50 Mouth depth(mm) 25
Material/finish Steel plate

Please check the type/dimensions/specifications of the part CS50 in the Strong Tool Pressed C-Clamp series.