1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mitsutomo T-Shape Tap Holder, For 3 To 8 mm Tap Sizes

TAP HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 433.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use to tap female threads in thin metal plates, etc., or for restoring stripped threads.

Part Number
22127
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 433.00

TAP HOLDER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Weight(g) 70.6 Applicable tap dimensions(mm) 3 to 8