(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
01276 |
01277 |
01279 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Weight (g) |
Blade thickness (mm) |
Number of teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 185.82 |
SAW BLADE | 1 Pack(s) |
6 Pieces Per Package |
Quote | 5.3 | 0.22 | 33 teeth | ||
฿ 241.95 |
SAW BLADE | 1 Pack(s) |
6 Pieces Per Package |
Quote | 5.6 | 0.3 | 46 teeth | ||
฿ 241.88 |
SAW BLADE | 1 Pack(s) |
6 Pieces Per Package |
Quote | 5.2 | 0.24 | 61 teeth |
[Features]
· Set for professional engineers and craftsmen.
· Can be used with a short saw blade since the frame length is adjustable.
· It comes with a German-made thread saw blade.
[Applications]
· A free-standing thread saw for cutting work and precision cut-outs of wood, resin, light metal, precious metal, shells, etc.
Part Number |
---|
01276 |
01277 |
01279 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Weight (g) |
Blade thickness (mm) |
Number of teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 185.82 |
SAW BLADE | 1 Pack(s) |
6 Pieces Per Package |
Quote | 5.3 | 0.22 | 33 teeth | ||
฿ 241.95 |
SAW BLADE | 1 Pack(s) |
6 Pieces Per Package |
Quote | 5.6 | 0.3 | 46 teeth | ||
฿ 241.88 |
SAW BLADE | 1 Pack(s) |
6 Pieces Per Package |
Quote | 5.2 | 0.24 | 61 teeth |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?