(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Tool Grit Saw For Brick / Block

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 491.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
01352
01353
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Weight
(g)
Material/Finish

฿ 736.47

GRID SAW 1 Piece(s) Quote 300 to 399 152 [Blade] SK-5, Handle: Special nylon resin

฿ 491.66

GRID SAW BLADE 1 Piece(s) Quote 200 to 299 63 [Blade] SK-5

Basic Specifications

  • Blade Length(mm)
    230 to 259
  • Effective length of blade(mm)
    230
  • Blade thickness(mm)
    1.8
  • Particle size
    45

Product Description

[Features]
· Tungsten carbide ultra-hard powder is welded to the blade part using a special method.
[Applications]
· For cutting brick, block, hard rubber, etc.

Part Number
01352
01353
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Weight
(g)
Material/Finish

฿ 736.47

GRID SAW 1 Piece(s) Quote 300 to 399 152 [Blade] SK-5, Handle: Special nylon resin

฿ 491.66

GRID SAW BLADE 1 Piece(s) Quote 200 to 299 63 [Blade] SK-5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1