(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mitsutomo Stainless Steel Inspection Mirror, Extendable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,705.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
34347
34348
34349
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Size
(mm)
Weight
(g)
Overall length
(mm)

฿ 2,505.00

INSPECTION MIRROR 1 Piece(s) 11 Day(s) 54 × 86 70 135 to 625

฿ 1,705.00

INSPECTION MIRROR 1 Piece(s) 31 Day(s) 75 × 100 140 155 to 725

฿ 3,960.00

INSPECTION MIRROR 1 Piece(s) 12 Day(s) 100 × 125 142 155 to 725

Basic Specifications

  • Mirror Shape
    Square shape
  • Material/finish
    Mirror: stainless steel, 7-section pointer: stainless steel

Product Description

[Features]
· Allows inspection, examination and observation in any direction by adjusting the joint on the stainless steel mirror.
· Made of stainless steel, you can use it anywhere without having to worry about breaking it, so you can use it with peace of mind.
· You can also use it near a heat source, such as near an engine in an automobile. It can even be used as a security mirror.
[Applications]
· For inspecting, examining, observing, etc. underneath the chassis of vehicles and behind machines and equipment
· For inspection and observation during maintenance and inspections where it's difficult to see, such as wiring, piping, household appliances, etc.

Part Number
34347
34348
34349
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Size
(mm)
Weight
(g)
Overall length
(mm)

฿ 2,505.00

INSPECTION MIRROR 1 Piece(s) 11 Day(s) 54 × 86 70 135 to 625

฿ 1,705.00

INSPECTION MIRROR 1 Piece(s) 31 Day(s) 75 × 100 140 155 to 725

฿ 3,960.00

INSPECTION MIRROR 1 Piece(s) 12 Day(s) 100 × 125 142 155 to 725

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1