(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Strong Tool Inspection Mirror And Pickup (25 × 50 mm), Extendable Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 20242

  • Mirror Shape
    Oval
  • Mirror Size(mm)
    25 × 50
  • Weight(g)
    65
  • Overall length(mm)
    705
  • Specifications
    7-Section telescoping rod
Part Number
20242
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 559.00

INSPECTION MIRROR 1 Piece(s) 31 Day(s)

Basic Specifications

  • Mirror Shape
    Oval
  • Mirror Size(mm)
    25 × 50
  • Weight(g)
    65
  • Overall length(mm)
    705
  • Specifications
    7-Section telescoping rod

Product Description

[Features]
· Allows inspection, examination and observation in any direction by adjusting the joint on the mirror.
· It can also be used as a security mirror, such as for looking for foreign objects underneath the chassis of a train, automobile, etc.
· You can change the tip to either a magnet or mirror.
[Applications]
· For use in inspecting, examining and observing any kind of place where it's difficult to see, such as the back side of electronic equipment, mechanical equipment, wiring, piping, household appliances, shelves, dressers, etc.; around the chassis of trains and automobiles and inside pipes, elevators, etc.

Specifications of 20242

  • Mirror Shape
    Oval
  • Mirror Size(mm)
    25 × 50
  • Weight(g)
    65
  • Overall length(mm)
    705
  • Specifications
    7-Section telescoping rod
Part Number
20242
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 559.00

INSPECTION MIRROR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1